Taking shape in modular lighting design
Configure Puzzle now**Available only in EU
Discover Puzzle
- Continuous glowing light effect.
- Smart-system and Interact ready from the start.
- Office compliant.
- Printed with 50% recycled copolyester material.

Puzzle's design features clear, elegant shapes and a structure composed of square cells, celebrating the interplay of light and structure. Through the use of 3D printing, we minimize waste and eliminate the need for heavy molds, resulting in a more efficient and eco-friendly production process.Florent Coirier - Designer Puzzle
About the Designer
Florent Coirier is a Paris-based designer born in Nantes in 1983. He holds a higher education diploma in product design from ENSAAMA Olivier de Serres and a Master of Design from BIAD - BCU.
Florent has worked with major design agencies and now freelances for international brands like EMU, Serralunga, and Ligne Roset. He has won the RED DOT AWARD (2019) and GOOD DESIGN AWARD (2018). Florent's designs are practical, functional, and environmentally respectful, developed in close cooperation with manufacturers.


Configure Puzzle to match your needs
Puzzle is available in 4 and 5 feet (~1.2 meters and ~1.5 meters) as a linear pendant luminaire and is perfect for office environments. The sleak geometry and system-compatible functionality make it as smart as it looks.